1.1 DVRT_Initialize Function
C
/* Interrupt and polling mode */
void DVRT_Initialize( void )
Summary
Initializes DVRT functionalties.
Description
This function initializes the variables and registers callback for the dependent peripherals as configured by the user from MCC.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| void | None |
Returns
None.
Example
DVRT_Initialize();
Remarks
None.