Introduction
The Atmel® AVR® devices have a feature called Self programming Program memory. This feature enables an AVR device to reprogram the Flash memory while executing the program. Such a feature is helpful for applications that must self-update firmware or store parameters in Flash.
This application note provides the details about the C functions for accessing the Flash memory.