Introduction
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions.
The following peripheral is used by this module:
NVIC (Nested Vector Interrupt Controller)
The following devices can use this module:
Atmel | SMART SAM D20/D21
Atmel | SMART SAM R21
Atmel | SMART SAM D09/D10/D11
Atmel | SMART SAM L21/L22
Atmel | SMART SAM DA1
Atmel | SMART SAM C20/C21
The outline of this documentation is as follows: