22.2 Module Overview
The ARM® Cortex® M0+ core contains an interrupt and exception vector table, which can be used to configure the device's interrupt handlers; individual interrupts and exceptions can be enabled and disabled, as well as configured with a variable priority.
This driver provides a set of wrappers around the core interrupt functions, to expose a simple API for the management of global and individual interrupts within the device.