3 Standard C and Math Libraries
Standard ANSI C and math library functions are contained in the file libc99-elf.a.
Assembly Code Applications
A free version of the math functions library and header file is available from the Microchip web site. No source code is available with this free version.
C Code Applications
The MPLAB XC32 C Compiler for PIC32A MCU install directory (see “Libraries Overview, Compiler Installation Locations”) contains the following subdirectories with library-related files:
- lib – standard C library files
- include – header files for libraries