2.1 Quick Start

Steps to start exploring the ATmega4809 Curiosity Nano board:
  1. Download Microchip MPLAB® X IDE and MPLAB® XC C Compiler, or download Atmel Studio 7.
  2. Launch MPLAB® X IDE or Atmel Studio 7.
  3. Optional: Use MPLAB® Code Configurator or Atmel START to generate drivers and examples.
  4. Write your application code.
  5. Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the debug USB port on the board.
Info: