1 MPLAB® Harmony 3 Reference Applications for PIC32M MCUs Overview
This repository contains the MPLAB Harmony 3 Reference Applications for PIC32M MCUs.
Reference Applications for PIC32M MCUs are standalone applications which demonstrates specific features or capabilities of Microchip PIC32M MCUs. These applications are developed on Microchip's PIC32M MCU development boards/kits.
In addition to having the MCU, the PIC32M MCU development boards/kits provide support to exercise the features of MCU through extension hardware, such as displays, communication buses, transceivers, sensors, external memories, etc.
The additional hardware features are available on the PIC32M MCU development boards/kits or is available as plugin through interface headers, such as mikroBUS Click or Xplained Pro extensions.
Following are the typical application types in this repository
- Large feature-rich applications involving integration of several technologies, such as USB, TCP/IP, Wireless, Security, Low Power, RTOS, etc.
- Applications demonstrating certain capabilities of the PIC32M MCUs. For example, Low Power applications, etc.
- Applications demonstrating capabilities of Microchip PIC32M MCU development boards/kits (Curiosity, Nano, etc.) which allows extending hardware capability through mikroBUS Click or Xplained Pro extensions.
- Getting started applications pertaining to the PIC32M MCU products. These getting started applications demonstrates usage of MPLAB Harmony 3 framework with MCC UI by exercising commonly used peripheral features.
The above application types serve as a reference source to evaluate solutions for PIC32M MCUs by developing applications using MPLAB Harmony 3 software framework.
- The application examples in this repository are an alternative source of reference covering the above types. MPLAB Harmony 3 provides more product-specific examples on peripherals, drivers and middleware technologies. More examples are available in the product/technology-specific repositories.
- Refer the MPLAB Harmony 3 GitHub Launch page to view the complete list of MPLAB Harmony 3 packages. In each of these packages refer the underlying “apps” folder for the applications offering.
Documentation
Click here to view the online documentation of this repository.
To view the documentation offline, follow these steps:
- Download the publication as a zip file from here.
- Extract the zip file into a folder.
- Navigate to the folder and open index.html in a web browser of the choice.