2.4 Programmable Gain Amplifier
The Programmable Gain Amplifier (PGA) can be used to amplify the input
signal to the ADC. The available range is from 1x to 16x gain. The PGA is enabled by
writing a ‘1’ to the PGA Enable (PGAEN) bit and configuring the GAIN
bit field in the PGA Control (ADCn.PGACTRL) register.
ADC0.PGACTRL |= ADC_GAIN_16X_gc | ADC_PGAEN_bm; /* Enable the PGA with 16x gain */
When PGA is enabled, the configuration of the VIA bit fields in the Positive and Negative Multiplexer (ADCn.MUXPOS and ADCn.MUXNEG) registers is required. The VIA bits are shared, so a value written to the VIA bit field in MUXPOS or MUXNEG is updated in both registers. It is, therefore, not possible to have one input using the PGA and the other not using the PGA.
ADC0.MUXPOS |= ADC_VIA_gm; /* Enable VIA */