4.3 Conversion Time

The conversion time for a single sample is calculated by:

Sample Conversion Time = Initialization + SAMPDUR + 15.5 f CLK_ADC

For example, given initialization = 60 μs, SAMPDUR = 2 an fCLk_ADC = 1 MHz, the conversion time for each sample is given by:

Sample Conversion Time = 60 µs + 2 + 15.5 1 ⁢   MHz = 77.5 µs

With the Low Latency (LOWLAT) bit written to ‘1’ in the Control A (ADCn.CTRLE) register, the initialization time is only needed once upon enabling the ADC. After that, the example above will give a sample conversion time of 17.5 µs.

The sampling period of the ADC is configured through the Sample Duration (SAMPDUR) bit field in the Control E (ADCn.CTRLE) register as (SAMPDUR + ½ ) CLK_ADC cycles.
ADC0.CTRLE = 2; /* Sample duration configured to 2 */	
If PGA is used, the input sample duration is (SAMPDUR + 1) CLK_ADC cycles, while the ADC PGA Sample Duration (ADCPGASAMPDUR) bit field in the PGA Control (ADCn.PGACTRL) register controls how long the ADC samples the PGA.
ADC0.PGACTRL = ADC_ADCPGASAMPDUR_15CLK_gc; /* 15 CLK_ADC cycles */