The ATECC608C algorithms were certified through the NIST Cryptographic Algorithm
Validation Program (CAVP) working in conjunction with a NIST certified laboratory.
Microchip Technology was issued the following CAVP certificate numbers, attesting that
the following algorithms are in compliance to NIST standards.
- A4280: All algorithms other than
AES-GCM
- A4285: AES-GCM
Table 2-1. ATECC608C Certified CAVP
algorithms
- AES-ECB
- AES-GCM
- ECDSA KeyVer
(FIPS186-5)
- HMAC-SHA-256
|
- SHA2-256
- Counter
DRBG
- ECDSA SigGen
(FIPS186-5)
- KAS-ECC-SSC
SP800-56Ar3
|
- ECDSA KeyGen
(FIPS186-5)
- ECDSA SigVer
(FIPS186-5)
- KDF TLS
|