Introduction
The PIC32CM6408PL10028/32/48/64 devices you have received conform functionally to the current device data sheet ( www.microchip.com/DS40002667 ), except for the anomalies described in this document. The errata described in this document are likely to be addressed in future revisions of the PIC32CM6408PL10028/32/48/64 devices.
- This document summarizes all silicon errata issues, both previous and current
Data sheet clarifications and corrections (if applicable) are located in the Data Sheet Clarifications section, which follows the Silicon Errata Issues section.
| Part Number | DSU.DID[31:0](1) | ||
|---|---|---|---|
| Silicon Revision ID DSU.DID[31:28] | Part Number DSU.DID[27:12] | Fixed Number DSU.DID[11:0] | |
| A1 | |||
| PIC32CM6408PL10028 | 0x0 | 0xBA00 | 0x053 |
| PIC32CM6408PL10032 | 0x0 | 0xBA01 | 0x053 |
| PIC32CM6408PL10032 | 0x0 | 0xBA02 | 0x053 |
| PIC32CM6408PL10064 | 0x0 | 0xBA03 | 0x053 |
- Refer to the DSU - Device Service Unit chapter in the current device data sheet for more detailed information on Device Identification and Revision ID for your specific device.