2.3.1 Event Generated Only the First Time in Standby Sleep Mode

When asynchronous edge detection is enabled (ASYNCH.ASYNCHn = '1'), and the system is in Standby sleep mode, only the first edge will generate an event. The subsequent edges will not generate events until the system wakes up.

Work Around

Use synchronous edge detection (ASYNCH.ASYNCHn = '0'), since asynchronous edge detection does not work. To reduce power consumption when using synchronous edge detection, either set the GCLK_EIC frequency as low as possible or select the OSC32K clock source (CTRLA.CKSEL = '1').

Affected Silicon Revisions

Rev. A1
X