2.2.1 ADC.STATUS.BUSY Can Not be Trusted During Initialization
0', the initialization time starts as expected, but the STATUS.BUSY bit cannot be trusted. When a trigger is given to start an ADC conversion, the STATUS.BUSY bit goes high as expected.Work Around
Either wait for a sufficiently long time for the ADC peripheral to complete the initialization phase, or perform a dummy conversion to ensure that the initialization time has completed and the ADC is ready.
Affected Silicon Revisions
| Rev. A1 |
| X |