2.4.1 Periodic Daily Event Triggered Too Early

When the RTC is in Clock and Calendar mode (MODE2) and the clock representation is set to 24 hour clock format (CTRLA.CLKREP = '0'), the periodic daily event should be generated at time 23:59:59. If the Prescaler bit field (CTRLA.PRESCALER) is set to any value other than 0x1, the event will be generated at 23:59:58.

Work Around

None.

Affected Silicon Revisions

Rev. A1
X