3.2 ADC - Analog-to-Digital Converter

A clarification has been made to the VPD bit field of the CTRLD register. Some words have been removed from the original text, shown in bold with strikethrough.

Bit 16 - VPD Voltage Pump Disable

This bit controls the internal voltage pump for the ADC. The voltage pump must be disabled when using the PTC and operating above 4.5V; otherwise, the pump should be enabled.