2.7.2 SUPC Events Not Generated in Standby Sleep Mode
Work Around
Use the corresponding interrupt instead of, or in addition to, the event. When an enabled interrupt is issued, it will wake the device from sleep and request the APB clock. This clock will also ensure that the status registers for the VLM and VDDIO2OK events are updated correctly.
Affected Silicon Revisions
| Rev. A1 |
| X |