3.2 Curiosity Nano
Curiosity Nano is an evaluation platform that provides a set of small boards with access to most of the microcontrollers I/Os. The platform consists of a series of low pin-count MCU boards, which are integrated with Atmel Studio/Microchip MPLAB X to present relevant user guides, application notes, data sheets and example code. The platform features a Virtual COM port (CDC) for serial communication to a host PC and a Data Gateway Interface (DGI) GPIO.