1.3 Kit Compatibility

The BIST-XPRO is designed to support Touch XPRO extension kits with a focus on the QT7-XPRO. The nature of the BIST allows for usage with any other extension kit and is not limited to touch.

This kit is supported by Xplained Pro Microcontroller boards that have a capacitive touch enabled MCU and a matching pinout that connects support extension sensors.

The MCU boards currently supported are:

  • ATtiny817 Xplained Pro
  • ATtiny3217 Xplained Pro
  • ATmega324PB Xplained Pro
  • SAM D11 Xplained Pro
  • SAM D20 Xplained Pro
  • SAM D21 Xplained Pro
  • SAM DA1 Xplained Pro
  • SAM C21 Xplained Pro
  • SAM L10 Xplained Pro
  • SAM L11 Xplained Pro
  • SAM L22 Xplained Pro
  • SAM E54 Xplained Pro
If using the Curiosity Nano Touch Adapter or the Curiosity Nano Base for Click boards™, the BIST-XPRO can also be used with the following Curiosity Nano MCU boards:
  • ATmega4809 Curiosity Nano
  • ATtiny3217 Curiosity Nano
  • PIC16F15244 Curiosity Nano
  • PIC16F15376 Curiosity Nano
  • PIC16F18446 Curiosity Nano
  • PIC18F47K42 Curiosity Nano
  • SAM D21 Curiosity Nano
  • SAM E51 Curiosity Nano

The supported extension sensor kits include:

  • QT5 Xplained Pro
  • QT7 Xplained Pro
  • T9 Xplained Pro
  • T10 Xplained Pro

Learn more about the Curiosity Nano Development Platform.