1 Introduction API Ref for dsPIC33 MCUs
Lists the Libraries and Drivers supported for dsPIC33 family in MCC Melody.
Important references:
- MCC Melody Technical Reference - Introduction
- MCC Melody Components - Components
dsPIC33 MCU Device and Peripheral Support
The specific MCU devices supported can be found in the latest release notes, where Supported MCU sub-families are listed.
dsPIC33C API Reference
Drivers supported by dsPIC33C device families
MCC Melody Components - Drivers
- Configuration: Easy View + Register Initialization panel.
- Generated code: PERIPHERAL_Initialize( ) + API to develop application functionality.
Reference:
2.10 External Interrupt Driver
2.15.4.1 MSI-Secondary Core Driver
System Drivers:
System Drivers provide system level core functionality, like Clock, Interrupt, Pins. Some of these can be device dependent.
dsPIC33A API Reference
Drivers supported by dsPIC33A device families
Reference:
System Drivers:
System Drivers provide system level core functionality, like Clock, Interrupt, Pins. Some of these can be device dependent.