3.2 Ordering Information

A clarification has been made to tables titled ‘Package Type’ for all devices documented in the data sheet:
  • A note to the 32M1-A row was added informing that the package type can be delivered in two different styles
Package Type
32A32-lead, (1.0 mm) Plastic Thin Quad Flat Package (TQFP)
28M128-pad, 4 x 4 x 1.0 body, Lead Pitch 0.45 mm Very Thin Plastic Quad Flat No-Lead (VQFN)
32M1-A(1) 32-pad, 5 x 5 x 1.0 body, Lead Pitch 0.50 mm Thin Plastic Quad Flat No-Lead (VQFN)
28P328-lead, 0.300” Wide, Skinny Plastic Dual Inline Package (SPDIP)
  1. This package type can be delivered with two different styles with reference numbers ‘C04-21400’ (punched) and ‘C04-21395’ (sawn), as shown in section 3.2.1 - 32M1-A. For PCB layouts, it is recommended to consider both recommended land patterns.