3.1.1 Module description

This file contains all the API prototypes and other data types used in performing the Clock Test using a Secondary Oscillator Crystal (SOSC) as reference.  

.

Note:

Microchip Technology Inc. has followed development methods required by Functional Safety Standards and performed extensive validation and static testing to ensure that the code operates as intended. Any modification to the code can invalidate the results of Microchip's validation and testing.