5 Manchester Diagram
The following diagrams are the output waveform snapshots of an example project where the yellow signal is USART XCK, the purple signal is USART TXDATA, and the blue is CCL OUT. The demonstrated Manchester data is “0x00, 0x01, 0x02”.