Scope
This user’s guide describes how to use the SAMA5D2 Industrial Connectivity Platform (SAMA5D2-ICP) kit.
The SAMA5D2-ICP is a hardware and software platform that demonstrates the rich wired and wireless connectivity solutions for Microchip SAMA5D2 Arm® Cortex®-A based microprocessors. It offers customers a starting point for their applications that include either EtherCAT, Ethernet 10/100 and 10/100/1000, CAN, Wi-Fi®, Bluetooth® or USB communications, or any combination of these. The board also features three mikroBUS™ click interface headers to support over 450 MikroElektronika Click boards™.