3.2 Event Users
Event Users are able to subscribe to an Event Channel, once it has been configured. Each Event User consists of a fixed connection to one of the peripherals within the device (for example, an ADC module or Timer module) and is capable of being connected to a single Event Channel.