3.7.2 Functions
void DRV_CRYPTO_PKE_IsrHelper (void)
Resets the interrupt state for the PKE operations.
void DRV_CRYPTO_PKE_ClearMemory (void)
Clear the memory stored by the PKE engine.
void DRV_CRYPTO_PKE_SetupEngine (void)
Sets up the PKE engine to default starting settings.
void DRV_CRYPTO_PKE_ClearMemory_NoWait (void)
Non-blocking of the clear memory function.
PKE_OPERATION_TYPE DRV_CRYPTO_PKE_OperationCompleteGet (void)
Gets the operation type that was previously set.