1.5.1.2 Functions
void DRV_CRYPTO_HASH_IsrHelper (void)
HASH_ERROR DRV_CRYPTO_HASH_Initialize (void *contextData, HASHCON_MODE mode)
HASH_ERROR DRV_CRYPTO_HASH_Update (void *contextData, uint8_t *data, uint32_t dataLength)
HASH_ERROR DRV_CRYPTO_HASH_Final (void *contextData, const uint8_t *digest, uint32_t digestLength)
HASH_ERROR DRV_CRYPTO_HASH_Digest (void *contextData, HASHCON_MODE mode, const uint8_t *data, uint32_t dataLength, const uint8_t *digest, uint32_t digestLength)
HASH_ERROR DRV_CRYPTO_HASH_IsActive (void *contextData, HASH_ERROR *active)
uint32_t DRV_CRYPTO_HASH_GetContextSize (void *contextData)