3.6.3 Enumerations
enum TRNG_ERROR { TRNG_NO_ERROR = 0, TRNG_FAILED_TO_GENERATE = 1, TRNG_INVALID_OPERATION = 3, TRNG_KEY_SETUP = 4, TRNG_EXEC_FIFO = 5, TRNG_EXEC_STARTUP = 6, TRNG_EXEC_PROP = 7, TRNG_EXEC_REP = 8, TRNG_EXEC_CONDITIONING_TOO_SLOW = 9, TRNG_EXEC_PROPORTION_TEST_FAIL_PER_SHARE = 10, TRNG_EXEC_REPETITION_TEST_FAIL_PER_SHARE = 11, TRNG_EXEC_HEALTH_TEST_FAIL = 12, TRNG_COND_TEST_FAIL = 13, TRNG_EXEC_FAIL }
This enumeration represents the possible error codes for the TRNG operations.
enum TRNG_BLEND_MODE { BLEND_XOR_CONCATENATION = 0, BLEND_XOR_LEVEL_1 = 1, BLEND_XOR_LEVEL_2 = 2, BLEND_VON_NEUMANN_DEBIASING = 3 }
This enumeration represents the possible blend modes for the TRNG operations.