1.5.3.1 HASH_ERROR

enum HASH_ERROR

This enumeration defines the various error states that can occur during hash operations.

HASH_NO_ERROR

No error occurred

HASH_CONTEXT_ERROR

Error with the hash context

HASH_INVALID_MODE_ERROR

Invalid hash mode specified

HASH_INITIALIZE_ERROR

Error during initialization

HASH_READ_ERROR

Error during read operation

HASH_UPDATE_ERROR

Error during update operation

HASH_STATE_ERROR

Error with the hash state

HASH_EXECUTE_ERROR

Error during execution

HASH_OPERATION_IS_NOT_ACTIVE

No active hash operation

HASH_OPERATION_IS_ACTIVE

Hash operation is currently active

HASH_CONTEXT_MODE_MISMATCH_ERROR

Context is initialized for a different mode than the API supports