1.7.2.1 DRV_CRYPTO_TRNG_IsrHelper()
void DRV_CRYPTO_TRNG_IsrHelper (void )
This function is called when one of the TRNG error bits is set. It resets the built-in error bits to allow for the detection of future errors.
void DRV_CRYPTO_TRNG_IsrHelper (void )
This function is called when one of the TRNG error bits is set. It resets the built-in error bits to allow for the detection of future errors.
Rev: 6