15.2 Register Summary - PORTMUX
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | EVSYSROUTEA | 7:0 | EVOUTF | EVOUTE | EVOUTD | EVOUTC | EVOUTB | EVOUTA | ||
0x01 | CCLROUTEA | 7:0 | LUT3 | LUT2 | LUT1 | LUT0 | ||||
0x02 | USARTROUTEA | 7:0 | USART3[1:0] | USART2[1:0] | USART1[1:0] | USART0[1:0] | ||||
0x03 | TWISPIROUTEA | 7:0 | TWI0[1:0] | SPI0[1:0] | ||||||
0x04 | TCAROUTEA | 7:0 | TCA0[2:0] | |||||||
0x05 | TCBROUTEA | 7:0 | TCB3 | TCB2 | TCB1 | TCB0 |