26.5.3 Status
Name: | STATUS |
Offset: | 0x02 |
Reset: | 0x02 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OK | BUSY | ||||||||
Access | R | R | |||||||
Reset | 1 | 0 |
Bit 1 – OK CRC OK
When this bit is read as ‘1
’, the previous CRC
completed successfully. The bit is set to ‘1
’ by default before
a CRC scan is run. The bit is not valid unless BUSY is ‘0
’.
Bit 0 – BUSY CRC Busy
When this bit is read as ‘1
’, the CRCSCAN is busy.
As long as the module is busy, the access to the control registers is limited.