32.20 Programming Time
See the table below for typical programming times for Flash and EEPROM.
| Symbol | Typical Programming Time |
|---|---|
| Page Buffer Clear (PBC) | Seven CLK_CPU cycles |
| Page Write (WP) | 2 ms |
| Page Erase (ER) | 2 ms |
| Page Erase-Write (ERWP) | 4 ms |
| Chip Erase with UDPI | 40 ms |
| EEPROM Erase | 4 ms |