29.5.7 MUXPOS
Name: | MUXPOS |
Offset: | 0x06 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MUXPOS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – MUXPOS[4:0] MUXPOS
This bit field selects which single-ended analog input is connected to the ADC. If these bits are changed during a conversion, the change will not take effect until this conversion is complete.
MUXPOS | Name | Input |
---|---|---|
0x00-0x0F | AIN0-AIN15 | ADC input pin 0 - 15 |
0x10-0x1B | - | Reserved |
0x1C | DACREF0 | DAC reference in AC0 |
0x1D | - | Reserved |
0x1E | TEMPSENSE | Temperature sensor |
0x1F | GND | GND |
Other | - | Reserved |