Jump to main content
25.1 Features
- Two-Wire Communication Interface
- Philips I2C Compatible
- Standard mode
- Fast mode
- Fast mode Plus
- System Management Bus (SMBus) 2.0
Compatible
- Support arbitration between
Start/repeated Start and data bit
- Client arbitration allows support
for the Address Resolution Protocol (ARP) in software
- Configurable SMBus Layer 1
time-outs in hardware
- Independent time-outs for Dual mode
- Independent Host and Client Operation
- Combined (same pins) or Dual mode (separate pins)
- Single or multi-host bus operation
with full arbitration support
- Hardware Support for Client Address
Match
- Operates in all sleep modes
- 7-bit address recognition
- General Call Address
recognition
- Support for address range masking
or secondary address match
- Input Filter for Bus Noise
Suppression
- Smart Mode Support