7.7.2.7 Temperature Sensor Calibration n
| Name: | TEMPSENSEn |
| Offset: | 0x20 + n*0x01 [n=0..1] |
| Reset: | [Temperature sensor calibration value] |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEMPSENSE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:0 – TEMPSENSE[7:0] Temperature Sensor Calibration Byte n
Refer to the ADC section for a description of how to use this register.