1 Features
PD-9601-10GS family offers the following features:
- Supports up to 10/100/1000 Mbps and 10 Gbps pass through Data Rates
- Powered Through Universal AC Input
- IEEE® 802.3bt Compliant
- DOE Level VI and VII Efficiency Compliant
- PD-9601-10GS-SP Offers Enhanced Protection Against Surge Events