2.3 Documentation and Relevant Links
- Xplained products: The Xplained
Evaluation Kits are a series of easy-to-use evaluation kits for Microchip
microcontrollers and other Microchip products.
- Xplained Nano - used for low pin count devices, and provides a minimalistic solution with access to all I/O pins of the target microcontroller.
- Xplained Mini - used for medium pin count devices, and adds an Arduino Uno compatible header footprint and a prototyping area.
- Xplained Pro - used for medium-to-high pin count devices that feature advanced debugging and standardized extensions for peripheral functions.
- Curiosity products:
Curiosity is a cost-effective, fully integrated 8-bit development platform targeted
at first time users, Makers, and is a feature-rich rapid prototyping board. Designed
from the ground up to take full advantage of Microchip’s MPLAB® X
development environment, Curiosity includes an integrated programmer/debugger, and
requires no additional hardware.Note: All the above kits have on-board programmers/debuggers, which create a set of low-cost boards for evaluation and demonstration of the features and capabilities of different Microchip products.
- Microchip Touch: Find the complete touch offering from
Microchip:
- 1D - Buttons, sliders and wheels
- 2D - Touchscreens and touchpads
- 3D - Gesture recognition
- Microchip Developer: Find the complete technical
touch reference:
- Step by step guides
- Design guides
- Tutorial videos
All Microchip Touch things in one place.
- Touch design guide: Complete touch hardware design guide for Microchip Touch solutions.
Software/IDE
- MPLAB® X IDE: MPLAB X IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to develop applications for Microchip microcontrollers and digital signal controllers. It is called an Integrated Development Environment (IDE) because it provides a single integrated "environment" to develop code for embedded microcontrollers.
- MPLAB® Code Configurator: MPLAB Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into the project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to the application.
- MPLAB® Harmony v3: MPLAB Harmony v3 is a fully integrated embedded software development framework, providing flexible and interoperable software modules that allow using the resources to create applications for the 32-bit PIC® and SAM devices, rather than dealing with device details, complex protocols and library integration challenges. It works seamlessly with MPLAB X IDE and the MPLAB XC32 Compiler to enable a smooth transition and maximum code reuse between PIC32 MCUs and SAM MCUs and MPUs.
- Atmel Start: Atmel START is an online tool that helps the user to select and configure software components, and tailor the embedded application in a usable and optimized manner.
- Atmel Studio: Free IDE for the development of C/C++ and assembler code for microcontrollers.
- Data Visualizer: Data Visualizer is a program used for processing and visualizing data. The Data Visualizer can receive data from various sources such as the EDBG Data Gateway Interface found on Curiosity Nano and Xplained Pro boards and COM ports.
- Design documentation: Package containing CAD source, schematics, BOM, assembly drawings, 3D plots, layer plots, etc.
- Hardware user’s guide: PDF version of this user’s guide.
- T10 Xplained Pro: On Microchip’s website.
Turnkey Touch Devkits
- CAP1188 Evaluation Kit: http://www.microchip.com/DevelopmentTools/ProductDetails/PartNo/dm160222
- CAP1298 Evaluation Kit: http://www.microchip.com/DevelopmentTools/ProductDetails/PartNo/dm160223
- MTCH108 Evaluation Board: http://www.microchip.com/DevelopmentTools/ProductDetails/PartNo/dm160229
- AT42QT1010 Evaluation Kit: https://www.microchip.com/developmenttools/ProductDetails/AC160219