19.14.11 SCANDPS
| Name: | SCANDPS |
| Offset: | 0x1C99 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DPS | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DPS Scanner Dedicated Peripheral Selection
| Value | Description |
|---|---|
| 1 | CLB is selected |
| 0 | CRC is selected |
| Name: | SCANDPS |
| Offset: | 0x1C99 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DPS | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Value | Description |
|---|---|
| 1 | CLB is selected |
| 0 | CRC is selected |
DS40002686B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.