This register can only be accessed
by software that was programmed into the device boot block prior to the
Programming and Debugging Interface Disable (PDID) feature being activated
(ICSPDIS = 0).
Refer to the Enhanced Code
Protection section of the "Device Configuration" chapter for more
information.
Name:
ICSPLOCK
Offset:
0x029A
Bit
7
6
5
4
3
2
1
0
LOCK[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – LOCK[7:0] ICSPEN Register
Lock
This register can only be accessed
by software that was programmed into the device boot block prior to the
Programming and Debugging Interface Disable (PDID) feature being activated
(ICSPDIS = 0).
Refer to the Enhanced Code
Protection section of the "Device Configuration" chapter for more
information.
DS40002686B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.