The individual bytes in this multi-byte register can be accessed with the
following register names:
DACxDATH: Accesses
the upper 2 bits of
DACR
DACxDATL: Accesses
the lower 8 bits of DACR
Software must write to DACxDATH before writing to DACxDATL.
Name:
DACxDAT
Offset:
0x088D
Bit
15
14
13
12
11
10
9
8
DACR[9:8]
Access
R/W
R/W
Reset
0
0
Bit
7
6
5
4
3
2
1
0
DACR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 9:0 – DACR[9:0] Data Input Bits for
DAC Value
The individual bytes in this multi-byte register can be accessed with the
following register names:
DACxDATH: Accesses
the upper 2 bits of
DACR
DACxDATL: Accesses
the lower 8 bits of DACR
Software must write to DACxDATH before writing to DACxDATL.
DS40002686B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.