Single-ended Analog-to-Digital
Converter with Computation (ADCC):
Sample rate up to 142 ksps
10-bit resolution
Up to 17 external input
channels
Five internal input
channels
Internal ADC oscillator
(ADCRC)
Operates in Sleep
Selectable
auto-conversion trigger sources
One 10-Bit Digital-to-Analog
Converter (DAC):
Buffered output available
on up to two I/O pins
Internal connections to
ADC and Comparators
Two Comparators (CMP):
Configurable power modes
for faster response time or lower power operation
Up to four external inputs
Configurable output polarity
External output via
PPS
Two Fixed Voltage References
(FVR):
Selectable 1.024V, 2.048V
and 4.096V output levels
FVR1 internally connected
to ADC
FVR2 internally connected
to Comparator and DAC
One High/Low-Voltage Detect
(HLVD) Controller
DS40002686B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.