29.11.7 CLB Software Output Register High Byte
| Name: | CLBSWOUTH |
| Offset: | 0x0516 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLBSWOUTH[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Name: | CLBSWOUTH |
| Offset: | 0x0516 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLBSWOUTH[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
DS40002686B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.