Features
- Compliant with IEEE® 802.11 b/g/n Single Spatial Stream of 20 MHz Channel Bandwidth
- Transmission Control Protocol/Internet Protocol (TCP/IP)-Based Connectivity Protocols Along with SSL and MQTT Capabilities
- Supports STA Mode and Soft AP Functionality in IEEE 802.11 Infrastructure and IBSS Networks
- Protected Management Frame (PMF) Handled in Hardware, WPA3 Support
- Integrated Power Amplifier (PA) and TX/RX Switch and Power Management
- Internal Flash Memory to Store Firmware
- Immutable Secure Boot with Hardware Root of Trust
- Supports Host Assisted Over-the-Air (OTA) Firmware Update
On-Chip Network Stack to Offload MCU(1)
- Network features – TCP, UDP, DHCP, ARP, HTTP, MQTT, IPv6 TLS 1.2 and DNS
- Hardware accelerators for Wi-Fi® and TLS security to improve connection time
- Optional low-power secondary oscillator (RTCC oscillator) 32.768 KHz for real-time clock and calendar applications(1)(2)
- Hardware-Based IEEE 802.15.2 Compliant Three-Wire Packet Traffic Arbitration (PTA) Interface for Wi-Fi/Bluetooth® Coexistence(1)(2)
- UART Host Interface
- Secure Device Firmware Upgrade (DFU)
- Integrated Trust&Go CryptoAuthentication™ Device (Optional)
Security
- Hardware Accelerated Security Modes (CryptoMaster) with Built-in DMA Support
- Encryption engines (AES and TDES with different NIST modes of operation):
- Modes – Electronic Code Book (ECB), Cypher Block Chaining (CBC), Counter Mode (CTR), Cypher Feedback Mode (CFB) and Output Feedback Mode (OFB)
- AES key sizes: 128b, 192b and 256b
- Authentication engines:
- SHA-1 and SHA-2
- AES GCM (Galois/Counter mode)
- HMAC and AES CMAC
- On-chip oscillator for NDRNG generation
- Encryption engines (AES and TDES with different NIST modes of operation):
- Multi-Purpose Public Key Crypto Engine Supporting the Following Algorithms:
ECC/ECDH/ECDSA with standard NIST prime curves up to 521-bit, Curve25519 and Ed25519
RSA up to 2048-bit keys
Operating Conditions
- Operating Voltage (VDD): 3.0-3.6V (3.3V Typical), (VDDIO): 1.8-3.6V
- Operating Temperature: -40°C to 85°C
Module Variants
- PCB Antenna:
- RNWF02PE
- RNWF02PC
U.FL Connector for External Antenna:
- RNWF02UE
- RNWF02UC
Package
- 28-Pin SMD Package with Shield CAN
- Size: 21.7 mm x 14.7 mm x 2.1 mm
Applications
- Smart Factories/Control Devices
- Security Systems, CCTV
- Smart Homes/Lighting, Smart Locks
- Computing, Wi-Fi Dongles, Protocol Bridging
- Internet of Things (IoT) Sensor Tag
- Remote Control
- Wearable Smart Devices
- Industrial Control
Certifications
- RNWF02 Module is Certified to FCC, ISED, UKCA and CE Radio Regulations
- RoHS and REACH Compliant
Note:
- Refer to the RNWF02 Application Developer's Guide for the latest supported features.
- Either the PTA functionality or the RTCC oscillator can be used. Refer to Pin Details of RNWF02 Module for more details.