7 Document Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| B | 09/2024 | Introduction | “Microchip Trust&Go secure device” changed into “Trust&GO Crypto Authentication™ Device” |
| Features |
| ||
| Module Ordering Information |
| ||
| Device Overview | Updated the block diagram | ||
| Pin Details of RNWF02 Module |
| ||
| Basic Connection Requirement |
| ||
| Power Supply Pin | Updated power supply connections diagram | ||
| Device Firmware Update |
| ||
| Interface with Host Microcontroller | UART_TX, UART_RX, UART_RTS, UART_CTS are changed into UART1_TX, UART1_RX, UART1_RTSn, UART1_CTSn | ||
| RNWF02 Module Routing Guidelines |
| ||
| PCB Antenna |
| ||
| External Antennas |
| ||
| Wi-Fi® Current Consumption |
| ||
| RNWF02 Module Receiver Performance |
| ||
| RNWF02 Module Transmitter Performance | Updated the description for WF_TX_2 | ||
| Appendix A: Regulatory Approval | Added regulatory approval section | ||
| A | 11/2023 | Document | Initial Revision |