3.3.1 I/O Pin DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions:
VDD = VDDIO = 3.0V to 3.6V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| DI_1 | VIL | Input low voltage I/O pins | GND | — | 0.2*VDDIO | V | — |
| DI_3 | VIH | Input high voltage | 0.8*VDDIO | — | VDDIO | V | — |
| DI_5 | VOL |
Output low voltage | — | — | 0.4 | V | — |
| DI_9 | VOH | Output high voltage | 2.4 | — | — | V | VDDIO = 3.3V |
| Output high voltage | 1 | — | — | V | VDDIO = 1.8V | ||
| DI_13 | IIL | Input pin leakage current | -1 | — | +1 | µA | — |