3.1 RNWF02 Module Absolute Maximum Ratings
The following table provides details about the list of absolute maximum ratings for the RNWF02 module. Exposure to these maximum rating conditions for extended periods can affect the device’s reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operation listings of this specification is not implied.
| Parameter | Value |
|---|---|
| Ambient temperature under bias(1) | -40°C to +85°C |
| Storage temperature | -65°C to +150°C |
| Voltage on VDD with respect to GND | -0.3V to +4.0V |
| Voltage on any pin(s) with respect to GND | -0.3V to (VDD+0.3V) |
| Voltage on (Pin 13-19 and 27) with respect to GND | -0.3V to (VDDIO+0.3V) |
| Maximum current out of GND pins(2) | 500 mA |
| Maximum current into VDD pins(2) | 500 mA |
| ESD Qualification | |
| Human Body Model (HBM) per JESD22-A114 | 2000V |
| Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) | ±500V |
Note:
| |