1 Module Ordering Information
This chapter provides the ordering information of the RNWF02 module.
The following figure illustrates the details of the RNWF02 module ordering information.Figure 1-1. RNWF02 Module Ordering Information 
Module Name | Description |
Regulatory Certification | Ordering Code |
---|---|---|---|
RNWF02PE | RNWF02 Module with PCB antenna | FCC, ISED, CE, UKCA | RNWF02PE-I/XXX |
RNWF02PC | RNWF02 Module with PCB antenna and Trust&Go | FCC, ISED, CE, UKCA | RNWF02PC-I/XXX |
RNWF02UE | RNWF02 Module with U.FL connector for external antenna | FCC, ISED, CE, UKCA | RNWF02UE-I/XXX |
RNWF02UC | RNWF02 Module with U.FL connector for external antenna and Trust&Go | FCC, ISED, CE, UKCA | RNWF02UC-I/XXX |
Note: By default, the WINCS02 module comes with Tray packing.