2.2.4 Interface with Host MicrocontrollerThe RNWF02 module can be interfaced with the host microcontroller through the UART1_TX and UART1_RX data line and optional UART flow control signals UART1_RTSn and UART1_CTSn.Figure 2-7. RNWF02 Module Host Interface Diagram