Preface
The PIC32CM JH-Value Line Curiosity Nano+ Touch Evaluation Kit is a hardware platform which uses the PIC32CM6408JH00064 microcontroller units (MCUs). The evaluation kit provides easy access to the microcontroller’s features and may be used to develop custom applications.
The evaluation kit comes pre-programmed with a stand-alone demonstration application and is powered through its USB-C connection. The evaluation kit can be used as a stand-alone discovery element and it can be combined with expansion elements for quick prototyping.