30.3.1.2 Enabling, Disabling, and Resetting

The CCL is enabled by writing a ‘1’ to the ENABLE bit in the Control A (CCL.CTRLA) register. The CCL is disabled by writing a ‘0’ to the same ENABLE bit.

Each LUT is enabled by writing a ‘1’ to the LUT Enable (ENABLE) bit in the CCL.LUTnCTRLA register. Each LUT is disabled by writing a ‘0’ to the same ENABLE bit in the CCL.LUTnCTRLA register.